(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electrician's Drum Standard Model

Electrician's Drum Standard Model

You can add up to 6 items to the comparison list.

Loading...

Specifications of NS-E14

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    2800
Part Number
NS-E14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,338.00

CORD REELS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    2800

Product Description

[Features]
· A 10 m extension cord reel that is lightweight, compact and stable.
· Convenient to carry and good for any type of work.
· Various kinds of products allow choice of length, protection functions, wire type, etc.

Specifications of NS-E14

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    2800
Part Number
NS-E14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,338.00

CORD REELS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1