(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Retractable Electric Cord, Switch Wheel 100 V 10 m (SW-104)

Retractable Electric Cord, Switch Wheel 100 V 10 m (SW-104)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
SW-104
SW-E13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship No. of Outlets Number of electrical wire cores
(C)
Mass
(g)

฿ 4,509.00

CORD REELS 1 Piece(s) Quote 4 2 2400

฿ 5,393.00

CORD REELS 1 Piece(s) Quote 3 3 2600

Basic Specifications

Product Description

Only the winders rotates. Cord can be extended or retracted with the electric tool power cords still connected to the body. L-shaped plug resists being pulled out. Can use a double outlet on the power supply side.

[Features]
· Each outlet is equipped with a switch Ideal for projectors, etc. without their own switch.
· Reduces annoying plugging and unplugging of cords.
· Allows factory fans, etc. to be turned on or off with a single switch close at hand.
· Great for laboratory equipment, etc.

Part Number
SW-104
SW-E13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship No. of Outlets Number of electrical wire cores
(C)
Mass
(g)

฿ 4,509.00

CORD REELS 1 Piece(s) Quote 4 2 2400

฿ 5,393.00

CORD REELS 1 Piece(s) Quote 3 3 2600

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications