(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Retractable Electric Cord, Standard Type 100 V Drum, 2-Core 10 m

Retractable Electric Cord, Standard Type 100 V Drum, 2-Core 10 m

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of NS-104

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Mass(g)
    2600
Part Number
NS-104
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,453.00

CORD REELS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Mass(g)
    2600

Product Description

[Features]
· Various kinds of products allow choice of length, protection functions, wire type, etc.
· Includes an illuminated switch and saves you from plugging and unplugging power cords.

Specifications of NS-104

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Mass(g)
    2600
Part Number
NS-104
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,453.00

CORD REELS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications