(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indoor Retractable Three Phase 200 V Power Electric Cable Drum (ND-E320-20A)

Indoor Retractable Three Phase 200 V Power Electric Cable Drum (ND-E320-20A)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
ND-E320-20A
ND-E330-20A SALE
ND-EB330-20A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship No. of Outlets Size (Vertical×Horizontal×Height)
(mm)
Main Body Dimensions
(mm)
Cord Length Mass
(g)
Specifications

฿ 10,673.00

CORD REELS 1 Piece(s) 1 Day(s) 3 218×300×389 218×300×389 20 7100 -

฿ 13,356.00

฿ 12,287.52

CORD REELS 1 Piece(s) 10 Day(s) 3 218×300×389 218×300×389 30 9100 -

฿ 13,701.00

฿ 12,688.50

CORD REELS 1 Piece(s) 1 Day(s) 2 - - 30 9300 For leakage protection only

Basic Specifications

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Three-Phase 200 V
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    4
  • Ground Y/N
  • Earth Check Clamp availability
  • Existence of manual type return sensor
    ×
  • Automatic Reset Sensor Presence
    ×
  • Without Snap Lock Plug
  • Electrical wiring Specifications
    SVCT

Product Description

[Features]
· For various types of motive power, allowing choice of length, protection functions, wire type, etc.

Part Number
ND-E320-20A
ND-E330-20A SALE
ND-EB330-20A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship No. of Outlets Size (Vertical×Horizontal×Height)
(mm)
Main Body Dimensions
(mm)
Cord Length Mass
(g)
Specifications

฿ 10,673.00

CORD REELS 1 Piece(s) 1 Day(s) 3 218×300×389 218×300×389 20 7100 -

฿ 13,356.00

฿ 12,287.52

CORD REELS 1 Piece(s) 10 Day(s) 3 218×300×389 218×300×389 30 9100 -

฿ 13,701.00

฿ 12,688.50

CORD REELS 1 Piece(s) 1 Day(s) 2 - - 30 9300 For leakage protection only

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications