(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indoor Single Phase 100 V Earthing with Breaker Electric Cable Drum (NF-EB34)

Indoor Single Phase 100 V Earthing with Breaker Electric Cable Drum (NF-EB34)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
NF-EB34 SALE
NF-EK34 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Vertical×Horizontal×Height)
(mm)
Main Body Dimensions
(mm)
Specifications

฿ 11,615.00

฿ 10,684.64

CORD REELS 1 Piece(s) 10 Day(s) 210×290×363 210×290×363 For leakage protection only

฿ 12,672.00

฿ 11,656.97

CORD REELS 1 Piece(s) 10 Day(s) - - Use for protection from overload and electrical leakage

Basic Specifications

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Cord Length
    30
  • Ground Y/N
  • Earth Check Clamp availability
    ×
  • Existence of manual type return sensor
  • Automatic Reset Sensor Presence
    ×
  • Without Snap Lock Plug
  • Mass(g)
    7500
  • Electrical wiring Specifications
    VCT

Product Description

[Features]
· Snap plug: ○, power indicator: ○, ground: ○, earth leakage breaker: ○, temperature sensor (with manual setting): ○

Part Number
NF-EB34 SALE
NF-EK34 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Vertical×Horizontal×Height)
(mm)
Main Body Dimensions
(mm)
Specifications

฿ 11,615.00

฿ 10,684.64

CORD REELS 1 Piece(s) 10 Day(s) 210×290×363 210×290×363 For leakage protection only

฿ 12,672.00

฿ 11,656.97

CORD REELS 1 Piece(s) 10 Day(s) - - Use for protection from overload and electrical leakage

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a wide variety of cord reels such as length, protection function, and electric wire type.

Specification

●Wire Specification Length(m):30
●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):3
●Outlet Specification Rated:2P/15A/125V with grounding
●Outlet Specification Shape:d
●Temperature Sensor:Manual Reset Type
●Conducting Lamp:○
●Ground
●AC100V 
●With breaker 
●Limit Current: 15A
●With [Drum Stopper] that stops the rotation of cable and drum at the same time