(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outdoor Type Single Phase 100 V with Earthing Electric Cable Drum (FW-E33)

Outdoor Type Single Phase 100 V with Earthing Electric Cable Drum (FW-E33)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
FW-E33
NW-E33 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Vertical×Horizontal×Height)
(mm)
Main Body Dimensions
(mm)
Automatic Reset Sensor Presence Mass
(g)

฿ 10,645.00

CORD REELS 1 Piece(s) 10 Day(s) 210×291×363 210×291×363 × 7800

฿ 15,982.00

฿ 14,703.44

CORD REELS 1 Piece(s) 12 Day(s) - - 8200

Basic Specifications

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Cord Length
    30
  • Ground Y/N
  • Earth Check Clamp availability
    ×
  • Existence of manual type return sensor
    ×
  • Without Snap Lock Plug
  • Electrical wiring Specifications
    VCT

Product Description

[Features]
· Rainy days and areas with high humidity bring with them a high risk of electrical leakage or electric shock, and using a rain-resistant type eliminates such worries

Part Number
FW-E33
NW-E33 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Vertical×Horizontal×Height)
(mm)
Main Body Dimensions
(mm)
Automatic Reset Sensor Presence Mass
(g)

฿ 10,645.00

CORD REELS 1 Piece(s) 10 Day(s) 210×291×363 210×291×363 × 7800

฿ 15,982.00

฿ 14,703.44

CORD REELS 1 Piece(s) 12 Day(s) - - 8200

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1