(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magic Reel (Z-EB34)

Magic Reel (Z-EB34)

You can add up to 6 items to the comparison list.

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
Z-EB34
Z-EK34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,967.48

CORD REELS 1 Piece(s) 12 Day(s)

฿ 10,228.26

CORD REELS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    7900
  • Electrical wiring Specifications
    VCT  

Product Description

[Features]
· The reel portion rotates without rotating the outlet part. For this reason, the cord can be extended or retracted with the tool power cords still connected.
· The outlet panel is fixed to the rear face of the frame of the extension cord reel so that only the side piece (electric cord portion) rotates. For this reason, the cord can be extended or retracted with the electric tool power cords still connected.
· Because the outlet panel is on the backside, the cord can be extended or retracted with the tool power cords still connected Since the power cords do not twist or tangle, or interfere with one another, they are unlikely to be damaged.
· Because plugs are not inserted or removed frequently, the connection pressure of the terminal contacts does not rapidly decrease causing poor contact, so not much heat is generated.

Part Number
Z-EB34
Z-EK34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,967.48

CORD REELS 1 Piece(s) 12 Day(s)

฿ 10,228.26

CORD REELS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications