(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For machining high-hardness materials. The outstanding chip discharge performance enables high-efficiency
Part Number |
---|
EPPL4060-TH |
EPPL4080-TH |
EPPL4100-TH |
EPPL4120-TH |
EPPL4160-TH |
EPPL4200-TH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,606.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 6 | 25 | 6 | 70 | 0~-0.015 | ||
฿ 10,825.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 8 | 35 | 8 | 90 | 0~-0.02 | ||
฿ 14,600.00 ฿ 13,432.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 10 | 45 | 10 | 100 | 0~-0.02 | ||
฿ 17,876.00 ฿ 16,444.13 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 12 | 55 | 12 | 120 | 0~-0.02 | ||
฿ 41,835.00 ฿ 38,488.20 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 16 | 65 | 16 | 135 | 0~-0.02 | ||
฿ 60,929.00 ฿ 52,551.26 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 20 | 75 | 20 | 155 | 0~-0.02 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper | Number of flutes(sheet) | 4 | Type | High Helical |
---|---|---|---|---|---|
Coating | ATH/TH/AT Coating | Machining Application | Side Surface | Blade tip shape | With Lead |
Torsion Angle (θ) | Powerful Helix (45° to 60°) | Details of Coating | TH coat |
How can we improve?
How can we improve?