1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ECO CI Cutting Tap (Part Number)

WPR TAP

ECO CI Cutting Tap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,863.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for high precision blind-hole and through-hole thread processing up to screw depths of 3 x D. Suitable for short chipping materials of 100-1,000 N/mm² and up to 32 HRC.

Part Number
JE20364-M8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,863.00

WPR TAP 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Screw Types Meter Screw size (Nominal) M8 Pitch (P), Number of Threading(mm) 1.25
Tool Material Type Powdered High-Speed Steel work material Cast Iron (FC) / Cast Aluminum Alloy (AC, ADC) Tap Type Point Tap
Hole type For Through Holes / For Blind Holes Coating Y/N None Coating Type Non-Coated
Overall Length (L)(mm) 70 Precision 6HX Chamfer(P (Threads)) 2–3
Thread Length 18 Link Diameter 6.2 Shank Rectangular Section 5
Diameter of Pilot Hole 6.8 Point Shape Flat Surface Coating Nitriding Oxidization Treatment

Please check the type/dimensions/specifications of the part JE20364-M8 in the ECO CI Cutting Tap series.