(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Cutter (for Thin Stainless Steel [Thickness 1 mm or Less] Steel / Copper / Aluminum / Brass / Rigid PVC Pipes) (TC103E)

Tube Cutter (for Thin Stainless Steel [Thickness 1 mm or Less] Steel / Copper / Aluminum / Brass / Rigid PVC Pipes) (TC103E)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TC103E
TC104E
TC105E
TC107E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Performance mm Overall Length
(mm)
Mass
(g)

฿ 554.00

SUT HAND TOOL 1 Piece(s) 12 Day(s) 3-16 48 120

฿ 648.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 5-28 80 200

฿ 655.00

SUT HAND TOOL 1 Piece(s) Same day 3-32 126.5 230

฿ 930.00

HAND TOOL 1 Piece(s) 3 Day(s) 5-45 163 400

Basic Specifications

  • Product Type
    Tube Cutter
  • Maximum Thickness(mm)
    3
  • Replacement Blade / Replacement Roll
    TCC105E
  • Features
    No chips, and excellent sharpness. Clear cut end.

Product Description

Tube cutters used for cutting thin stainless steel (thickness 1 mm or less), copper, aluminum, brass, and rigid PVC pipes.
[Features]
· The material of the cutter wheels is special steel alloy and realizes further sharpness and strong durability by the ideal heat treatment.
· No chipping and excellent sharpness. A smooth incision.
· Material: aluminum alloy.
· Finishing: silver baked coating.
[Application]
· Suitable for cutting thin stainless steel (thickness: 1 mm or less).

Part Number
TC103E
TC104E
TC105E
TC107E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Performance mm Overall Length
(mm)
Mass
(g)

฿ 554.00

SUT HAND TOOL 1 Piece(s) 12 Day(s) 3-16 48 120

฿ 648.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 5-28 80 200

฿ 655.00

SUT HAND TOOL 1 Piece(s) Same day 3-32 126.5 230

฿ 930.00

HAND TOOL 1 Piece(s) 3 Day(s) 5-45 163 400

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Max Wall Thickness(mm):3