(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
DTA250E |
DTA300E |
DTA350E |
DTA450E |
DTA600E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Grippable Tube (Nominal Size) (mm) |
Grippable Tube (O.D.) (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,676.84 |
SUT HAND TOOL | 1 Piece(s) | 91 Day(s) | 6A(1/8B)~32A(1 1/4B) | 6~45 | 204 | 390-1807 | 450 | ||
฿ 1,812.71 |
SUT HAND TOOL | 1 Piece(s) | 3 Day(s) | 6A(1/8B)~40A(1 1/2B) | 10~55 | 245 | - | 650 | ||
฿ 2,184.65 |
SUT HAND TOOL | 1 Piece(s) | 91 Day(s) | 6A(1/8B)~50A(2B) | 10~65 | 288 | 390-1823 | 900 | ||
฿ 3,217.68 |
SUT HAND TOOL | 1 Piece(s) | 3 Day(s) | 8A(1/4B)~65A(2 1/2B) | 13~80 | 372 | 390-1831 | 1500 | ||
฿ 4,251.50 |
SUT HAND TOOL | 1 Piece(s) | 1 Day(s) | 20A(3/4B)~80A(3B) | 26~90 | 498 | - | 2400 |
Aluminum pipe wrench.
[Features]
· Quality equivalent to JIS powerful class.
· The main body is 30% weight reduction the deluxe pipe wrench (DT) due to its aluminum forged construction.
[Application]
· Ideal for gas and water pipes, etc.
Part Number |
---|
DTA250E |
DTA300E |
DTA350E |
DTA450E |
DTA600E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Grippable Tube (Nominal Size) (mm) |
Grippable Tube (O.D.) (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,676.84 |
SUT HAND TOOL | 1 Piece(s) | 91 Day(s) | 6A(1/8B)~32A(1 1/4B) | 6~45 | 204 | 390-1807 | 450 | ||
฿ 1,812.71 |
SUT HAND TOOL | 1 Piece(s) | 3 Day(s) | 6A(1/8B)~40A(1 1/2B) | 10~55 | 245 | - | 650 | ||
฿ 2,184.65 |
SUT HAND TOOL | 1 Piece(s) | 91 Day(s) | 6A(1/8B)~50A(2B) | 10~65 | 288 | 390-1823 | 900 | ||
฿ 3,217.68 |
SUT HAND TOOL | 1 Piece(s) | 3 Day(s) | 8A(1/4B)~65A(2 1/2B) | 13~80 | 372 | 390-1831 | 1500 | ||
฿ 4,251.50 |
SUT HAND TOOL | 1 Piece(s) | 1 Day(s) | 20A(3/4B)~80A(3B) | 26~90 | 498 | - | 2400 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?