(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single Open-Ended Ratchet Wrench RN 10 to 46

Single Open-Ended Ratchet Wrench RN 10 to 46

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 765.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
RN10
RN12
RN13
RN14
RN17
RN19
RN21
RN22
RN24
RN26
RN27
RN30
RN32
RN35
RN36
RN41
RN46
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Mass
(g)

฿ 765.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 225 10 170

฿ 765.00

SUT HAND TOOL 1 Piece(s) 4 Day(s) 225 12 180

฿ 847.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 225 13 180

฿ 1,318.19

SUT HAND TOOL 1 Piece(s) 1 Day(s) 225 14 180

฿ 875.00

HAND TOOL 1 Piece(s) 3 Day(s) 270 17 300

฿ 890.00

HAND TOOL 1 Piece(s) 5 Day(s) 310 19 380

฿ 907.00

HAND TOOL 1 Piece(s) 3 Day(s) 310 21 460

฿ 997.00

HAND TOOL 1 Piece(s) 3 Day(s) 310 22 480

฿ 1,663.00

SUT HAND TOOL 1 Piece(s) Same day 355 24 650

฿ 1,140.00

HAND TOOL 1 Piece(s) 3 Day(s) 355 26 680

฿ 2,018.97

SUT HAND TOOL 1 Piece(s) Same day 355 27 710

฿ 1,871.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 400 30 1100

฿ 1,922.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 400 32 1150

฿ 2,559.97

SUT HAND TOOL 1 Piece(s) 1 Day(s) 445 35 1250

฿ 2,345.00

SUT HAND TOOL 1 Piece(s) 12 Day(s) 445 36 1250

฿ 3,151.44

SUT HAND TOOL 1 Piece(s) 19 Day(s) 490 41 1850

฿ 4,363.84

SUT HAND TOOL 1 Piece(s) 1 Day(s) 500 46 2250

Basic Specifications

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Single Product/Set Classification
    Single Item
  • Supplement 1
    Forward and Reverse Operation is Blade Change Type
  • Supplement 2
    The single-sided socket part does not protrude, so it is ideal for tightening in tight recesses.

Product Description

One-side ratchet wrench for tightening and removing hex bolts and nuts.
[Features]
· Safety rope mounting holes are provided for nominal designation 19 and over.
· Forward/reverse operation is a switching jaw type.
· Ideal for tightening in narrow concave areas since the one-sided socket does not protrude.
· Metallic gray baked coating.

Part Number
RN10
RN12
RN13
RN14
RN17
RN19
RN21
RN22
RN24
RN26
RN27
RN30
RN32
RN35
RN36
RN41
RN46
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Mass
(g)

฿ 765.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 225 10 170

฿ 765.00

SUT HAND TOOL 1 Piece(s) 4 Day(s) 225 12 180

฿ 847.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 225 13 180

฿ 1,318.19

SUT HAND TOOL 1 Piece(s) 1 Day(s) 225 14 180

฿ 875.00

HAND TOOL 1 Piece(s) 3 Day(s) 270 17 300

฿ 890.00

HAND TOOL 1 Piece(s) 5 Day(s) 310 19 380

฿ 907.00

HAND TOOL 1 Piece(s) 3 Day(s) 310 21 460

฿ 997.00

HAND TOOL 1 Piece(s) 3 Day(s) 310 22 480

฿ 1,663.00

SUT HAND TOOL 1 Piece(s) Same day 355 24 650

฿ 1,140.00

HAND TOOL 1 Piece(s) 3 Day(s) 355 26 680

฿ 2,018.97

SUT HAND TOOL 1 Piece(s) Same day 355 27 710

฿ 1,871.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 400 30 1100

฿ 1,922.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 400 32 1150

฿ 2,559.97

SUT HAND TOOL 1 Piece(s) 1 Day(s) 445 35 1250

฿ 2,345.00

SUT HAND TOOL 1 Piece(s) 12 Day(s) 445 36 1250

฿ 3,151.44

SUT HAND TOOL 1 Piece(s) 19 Day(s) 490 41 1850

฿ 4,363.84

SUT HAND TOOL 1 Piece(s) 1 Day(s) 500 46 2250

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications