(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coating Copper Pipe Cutter (for Coating Copper, Copper, Aluminum, Brass and PVC Pipes) (TC104NP)

Coating Copper Pipe Cutter (for Coating Copper, Copper, Aluminum, Brass and PVC Pipes) (TC104NP)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TC104NP
TC105NP
TC107NP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Performance mm Overall Length
(mm)
Mass
(g)

฿ 867.71

SUT HAND TOOL 1 Piece(s) 12 Day(s) 5-32 86.5 200

฿ 1,222.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 5-30 126.5 240

฿ 1,070.00

HAND TOOL 1 Piece(s) 4 Day(s) 5-42 163 400

Basic Specifications

  • Product Type
    Tube Cutter
  • Maximum Thickness(mm)
    5
  • Replacement Blade / Replacement Roll
    TCC107P
  • Features
    No chips, and excellent sharpness. Clear cut end.

Product Description

A tube cutter dedicated to coating copper pipes.
[Features]
· Materials to be cut: coating copper, copper, aluminum, brass, and rigid PVC.
· No chipping and excellent sharpness. A smooth incision.
· The material of the cutter wheels uses special steel alloy and realizes further sharpness and strong durability by the ideal heat treatment.
[Application]
· Ideal for cutting coating copper pipes.

Part Number
TC104NP
TC105NP
TC107NP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Performance mm Overall Length
(mm)
Mass
(g)

฿ 867.71

SUT HAND TOOL 1 Piece(s) 12 Day(s) 5-32 86.5 200

฿ 1,222.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 5-30 126.5 240

฿ 1,070.00

HAND TOOL 1 Piece(s) 4 Day(s) 5-42 163 400

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is no chip, the sharpness is outstanding. The section of cutting is clean.

Specification

●Max Wall Thickness(mm):5