(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Wrench, Part, Replacing Belt

Belt Wrench, Part, Replacing Belt

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 420.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
BWS21000
BWS21500
BWS2450
BWS51250
BWS51650
BWS5800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (O.D.)
(mm)
Apply Belt Width × Length
(mm)

฿ 2,148.20

SUT HAND TOOL 1 Piece(s) 1 Day(s) 15~280 BW 2L Standardly Equipped 32×1000

฿ 3,014.23

SUT HAND TOOL 1 Piece(s) 20 Day(s) 15~420 BW 2/2L for Long Length 32×1500

฿ 420.00

HAND TOOL 1 Piece(s) 14 Day(s) 15~80 BW 2 Standardly Equipped 32×450

฿ 2,696.31

SUT HAND TOOL 1 Piece(s) 1 Day(s) 30~320 BW 5L Standardly Equipped 45×1250

฿ 3,745.87

SUT HAND TOOL 1 Piece(s) 19 Day(s) 30~450 BW 5/5L for Long Length 45×1650

฿ 2,006.62

SUT HAND TOOL 1 Piece(s) 1 Day(s) 30~175 BW 5 Standardly Equipped 45×800

Basic Specifications

Product Description

A replacement belt for a belt wrench.
[Features]
· A specially processed nylon belt.

Part Number
BWS21000
BWS21500
BWS2450
BWS51250
BWS51650
BWS5800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (O.D.)
(mm)
Apply Belt Width × Length
(mm)

฿ 2,148.20

SUT HAND TOOL 1 Piece(s) 1 Day(s) 15~280 BW 2L Standardly Equipped 32×1000

฿ 3,014.23

SUT HAND TOOL 1 Piece(s) 20 Day(s) 15~420 BW 2/2L for Long Length 32×1500

฿ 420.00

HAND TOOL 1 Piece(s) 14 Day(s) 15~80 BW 2 Standardly Equipped 32×450

฿ 2,696.31

SUT HAND TOOL 1 Piece(s) 1 Day(s) 30~320 BW 5L Standardly Equipped 45×1250

฿ 3,745.87

SUT HAND TOOL 1 Piece(s) 19 Day(s) 30~450 BW 5/5L for Long Length 45×1650

฿ 2,006.62

SUT HAND TOOL 1 Piece(s) 1 Day(s) 30~175 BW 5 Standardly Equipped 45×800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for polishing pipes and others. The main body is made of high strength aluminum alloy that is lightweight and excellent in durability, special processed nylon belts are strong, not slippery, and it can reliably tighten without damaging the pipe.

Usage

●For tightening of pipes.

Specification

●SPQ(piece):1