(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wide Motor Wrench, Thin Lightweight Type

Wide Motor Wrench, Thin Lightweight Type

You can add up to 6 items to the comparison list.

Loading...

Specifications of MFW280

  • Maximum Opening(mm)
    80
  • Mouth Depth(mm)
    48
  • Overall Length(mm)
    284
  • Mass(g)
    450
  • Mouth Thickness(mm)
    8.5
Part Number
MFW280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 967.79

SUT HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    80
  • Mouth Depth(mm)
    48
  • Overall Length(mm)
    284
  • Mass(g)
    450
  • Mouth Thickness(mm)
    8.5

Product Description

Compared to the monkey wrench, it features a larger opening and can be used for a wide range of applications.

Specifications of MFW280

  • Maximum Opening(mm)
    80
  • Mouth Depth(mm)
    48
  • Overall Length(mm)
    284
  • Mass(g)
    450
  • Mouth Thickness(mm)
    8.5
Part Number
MFW280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 967.79

SUT HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1