(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ratchet Type Vertical Aluminum Adjustable Wrench

Ratchet Type Vertical Aluminum Adjustable Wrench

You can add up to 6 items to the comparison list.

Loading...

Specifications of MFTR68A

  • Maximum Opening(mm)
    68
  • Mouth Depth(mm)
    60
  • Overall Length(mm)
    210
  • Mass(g)
    265
  • Mouth Thickness(mm)
    9.5
  • Supplement 1
    Aluminum alloy which does not damage the nuts on decorative sanitary pipes
  • Supplement 2
    A lightweight, compact and wide type that's ideal for work in narrow areas
Part Number
MFTR68A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,543.72

HAND TOOLS 1 Piece(s) Same day

Basic Specifications

  • Maximum Opening(mm)
    68
  • Mouth Depth(mm)
    60
  • Overall Length(mm)
    210
  • Mass(g)
    265
  • Mouth Thickness(mm)
    9.5
  • Supplement 1
    Aluminum alloy which does not damage the nuts on decorative sanitary pipes
  • Supplement 2
    A lightweight, compact and wide type that's ideal for work in narrow areas

Product Description

Wide Type Ratchet Mechanism

Specifications of MFTR68A

  • Maximum Opening(mm)
    68
  • Mouth Depth(mm)
    60
  • Overall Length(mm)
    210
  • Mass(g)
    265
  • Mouth Thickness(mm)
    9.5
  • Supplement 1
    Aluminum alloy which does not damage the nuts on decorative sanitary pipes
  • Supplement 2
    A lightweight, compact and wide type that's ideal for work in narrow areas
Part Number
MFTR68A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,543.72

HAND TOOLS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1