(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MF230 |
MFN280 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Mouth Depth (mm) |
Overall Length (mm) |
Mass (g) |
Mouth Thickness (mm) |
Supplement 1 |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 585.00 |
SUT HAND TOOL | 1 Piece(s) | 3 Day(s) | 60 | 34 | 235 | 430 | 8.4 | Ideal for tightening plated nuts and soft nuts such as copper, brass, plane, etc. | ||
฿ 570.00 |
SUT HAND TOOL | 1 Piece(s) | Same day | 75 | 42 | 285 | 640 | 9.5 | - |
Monkey wrenches used to tighten flexible nuts.
[Features]
· The opening is large and the application is wide as compared with adjustable wrenches.
[Application]
· Ideal for tightening flexible nuts such as plated nuts, copper, brass, plane metal, etc.
Part Number |
---|
MF230 |
MFN280 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Mouth Depth (mm) |
Overall Length (mm) |
Mass (g) |
Mouth Thickness (mm) |
Supplement 1 |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 585.00 |
SUT HAND TOOL | 1 Piece(s) | 3 Day(s) | 60 | 34 | 235 | 430 | 8.4 | Ideal for tightening plated nuts and soft nuts such as copper, brass, plane, etc. | ||
฿ 570.00 |
SUT HAND TOOL | 1 Piece(s) | Same day | 75 | 42 | 285 | 640 | 9.5 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?