(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bearing Device Tool with Groove

Bearing Device Tool with Groove

You can add up to 6 items to the comparison list.

Loading...

Specifications of TCB502MR

  • Product Type
    Tube Cutter
  • Maximum Thickness(mm)
    1.5
  • Overall Length(mm)
    230
  • Mass(g)
    1030
  • Replacement Blade / Replacement Roll
    TCR502H
  • Features
    Bearings are used for the roller
Part Number
TCB502MR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,947.00

SUT HAND TOOL 1 Piece(s) 4 Day(s)

Basic Specifications

  • Product Type
    Tube Cutter
  • Maximum Thickness(mm)
    1.5
  • Overall Length(mm)
    230
  • Mass(g)
    1030
  • Replacement Blade / Replacement Roll
    TCR502H
  • Features
    Bearings are used for the roller

Product Description

[Features]
· Dedicated grooving tool for connecting pipes.
· Bearings are used for the roller

Specifications of TCB502MR

  • Product Type
    Tube Cutter
  • Maximum Thickness(mm)
    1.5
  • Overall Length(mm)
    230
  • Mass(g)
    1030
  • Replacement Blade / Replacement Roll
    TCR502H
  • Features
    Bearings are used for the roller
Part Number
TCB502MR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,947.00

SUT HAND TOOL 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1