(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Cutter (for Copper, Aluminum, Brass and Rigid PVC Pipes)

Tube Cutter (for Copper, Aluminum, Brass and Rigid PVC Pipes)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 554.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TC103N
TC104N
TC105N
TC107N
TC205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Performance mm Overall Length
(mm)
Mass
(g)
Replacement Blade / Replacement Roll

฿ 554.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 3-16 48 120 TCC105

฿ 648.00

SUT HAND TOOL 1 Piece(s) 12 Day(s) 5-28 80 200 TCC105

฿ 831.00

SUT HAND TOOL 1 Piece(s) 12 Day(s) 3-32 126.5 230 TCC105

฿ 1,304.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 5-45 163 400 TCC105

฿ 2,910.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 6-60 193 750 TCC205

Basic Specifications

  • Product Type
    Tube Cutter
  • Maximum Thickness(mm)
    3
  • Features
    The cutter wheel material uses special alloy steel and achieves more sharpness and strong durability by optimum heat treatment.

Product Description

Tube cutters used for cutting copper, aluminum, brass and rigid PVC pipes.
[Features]
· The material of the cutter wheels uses special steel alloy and realizes further sharpness and strong durability by the ideal heat treatment.
· No chipping and excellent sharpness. A smooth incision.
[Application]
· Ideal for cutting copper pipes.

Part Number
TC103N
TC104N
TC105N
TC107N
TC205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Performance mm Overall Length
(mm)
Mass
(g)
Replacement Blade / Replacement Roll

฿ 554.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 3-16 48 120 TCC105

฿ 648.00

SUT HAND TOOL 1 Piece(s) 12 Day(s) 5-28 80 200 TCC105

฿ 831.00

SUT HAND TOOL 1 Piece(s) 12 Day(s) 3-32 126.5 230 TCC105

฿ 1,304.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 5-45 163 400 TCC105

฿ 2,910.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 6-60 193 750 TCC205

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Max Wall Thickness(mm):3