(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
CP150H |
CP200H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Cutting Performance (φ/mm) |
Maximum Opening (mm) |
Tip width (mm) |
Trusco Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 477.00 |
SUT HAND TOOL | 1 Piece(s) | 1 Day(s) | 165 | 2 | 20 | 9.3 | 813-0647 | 165 | ||
฿ 602.00 |
HAND TOOLS | 1 Piece(s) | Same day | 203 | 2.6 | 25 | 11.0 | 360-2087 | 270 |
Combination pliers.
[Features]
· The opening can be adjusted in 2 steps according to size.
· The blade can be used for cutting soft materials including copper wires, steel wires, nails.
[Application]
· Can be used in a variety of applications from professionals to households, including gripping, pinching, turning, and cutting.
Part Number |
---|
CP150H |
CP200H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Cutting Performance (φ/mm) |
Maximum Opening (mm) |
Tip width (mm) |
Trusco Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 477.00 |
SUT HAND TOOL | 1 Piece(s) | 1 Day(s) | 165 | 2 | 20 | 9.3 | 813-0647 | 165 | ||
฿ 602.00 |
HAND TOOLS | 1 Piece(s) | Same day | 203 | 2.6 | 25 | 11.0 | 360-2087 | 270 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?