(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combination Hammer Main Body / Replacement Head (HM7410)

Combination Hammer Main Body / Replacement Head (HM7410)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
HM7410
HM7410H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Head material Part Handle material Diameter
(mm)
Length
(mm)
Nominal Mass
(g)
Grip

฿ 829.00

SUT HAND TOOL 1 Piece(s) 91 Day(s) Double-ended hammer 32 90 267 Polyamide / Other - Pipe Steel - - 1 Pound 495 Resin

฿ 269.00

SUT HAND TOOL 1 Piece(s) 91 Day(s) Part - - - Polyamide Replacement Head - 32 30 - 24 -

Product Description

Hammer for steel and plastic heads.
[Features]
· Both steel and plastic are incorporated in the head, with the steel side having a single-handed hammer and the resin side a soft hammer, permitting 2 uses for 1 tool.
[Application]
· Ideal when a hammer is required.

Part Number
HM7410
HM7410H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Head material Part Handle material Diameter
(mm)
Length
(mm)
Nominal Mass
(g)
Grip

฿ 829.00

SUT HAND TOOL 1 Piece(s) 91 Day(s) Double-ended hammer 32 90 267 Polyamide / Other - Pipe Steel - - 1 Pound 495 Resin

฿ 269.00

SUT HAND TOOL 1 Piece(s) 91 Day(s) Part - - - Polyamide Replacement Head - 32 30 - 24 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1