(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Straight Pipe Wrench (for Dedicated Use of Coated Tube) (AP300N)

Aluminum Straight Pipe Wrench (for Dedicated Use of Coated Tube) (AP300N)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
AP250N
AP300N
AP350N
AP450N
AP600N
AP900N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Mass
(g)

฿ 1,693.00

SUT HAND TOOL 1 Piece(s) Same day 15A~32A 6~45 210 500

฿ 1,990.00

SUT HAND TOOL 1 Piece(s) Same day 15A~40A 8~55 245 700

฿ 2,170.00

SUT HAND TOOL 1 Piece(s) Same day 15A~50A 10~65 290 1100

฿ 2,897.00

HAND TOOL 1 Piece(s) 3 Day(s) 15A~65A 15~80 370 1700

฿ 4,340.00

SUT HAND TOOL 1 Piece(s) 4 Day(s) 15A~80A 20~90 500 2700

฿ 6,968.00

SUT HAND TOOL 1 Piece(s) 4 Day(s) 25A~100A 38~125 725 4900

Basic Specifications

Product Description

Straight type pipe wrench dedicated for coated pipes made of aluminum.
[Features]
· Fine tooth pitch allows it to fit to coated pipes.
· Dedicated for use with poly-coated and PVC-coated steel pipes with small tooth pitch to help prevent damage.
· Main body is made of an aluminum alloy that is lightweight and durable.
· Available in 6 sizes based on grippable pipe outer diameter sizes from 6 to 45 mm and 38 to 125 mm.
[Application]
· Can be used to tighten coated pipes.

Part Number
AP250N
AP300N
AP350N
AP450N
AP600N
AP900N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Mass
(g)

฿ 1,693.00

SUT HAND TOOL 1 Piece(s) Same day 15A~32A 6~45 210 500

฿ 1,990.00

SUT HAND TOOL 1 Piece(s) Same day 15A~40A 8~55 245 700

฿ 2,170.00

SUT HAND TOOL 1 Piece(s) Same day 15A~50A 10~65 290 1100

฿ 2,897.00

HAND TOOL 1 Piece(s) 3 Day(s) 15A~65A 15~80 370 1700

฿ 4,340.00

SUT HAND TOOL 1 Piece(s) 4 Day(s) 15A~80A 20~90 500 2700

฿ 6,968.00

SUT HAND TOOL 1 Piece(s) 4 Day(s) 25A~100A 38~125 725 4900

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1