(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Wrench for Aluminum Corner "Pyton"

Pipe Wrench for Aluminum Corner "Pyton"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,376.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
CPA250
CPA300
CPA350
CPA450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Mass
(g)

฿ 2,376.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 1/4~1B(8~25A) 13~40 251 400

฿ 2,861.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 3/8~1 1/4B(10~32A) 15~46 301 600

฿ 3,098.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 1/2~1 1/2B(15~40A) 20~54 351 700

฿ 4,593.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 1~2B(25~50A) 30~65 451 1200

Basic Specifications

  • Product Type
    Pipe wrench (Aluminum)
  • Supplement 1
    Ideal for piping work on the ground, on the wall, and in narrow places like ditches

Product Description

Standard, made of aluminum, dedicated corner pipe wrench.
[Features]
· Can be firmly attached to piping via coarse teeth.
· The main body is made of light and durable aluminum forging.
· The outer diameter of the tube to be added can be selected from 4 sizes from 13 to 40 mm to 30 to 60 mm.
[Application]
· Can be used when tightening pipes.
· Ideal for piping work in narrow areas such as ground, wall edges, and inside recesses, etc.

Part Number
CPA250
CPA300
CPA350
CPA450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Mass
(g)

฿ 2,376.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 1/4~1B(8~25A) 13~40 251 400

฿ 2,861.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 3/8~1 1/4B(10~32A) 15~46 301 600

฿ 3,098.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 1/2~1 1/2B(15~40A) 20~54 351 700

฿ 4,593.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 1~2B(25~50A) 30~65 451 1200

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●For white pipe made of light and durable aluminum forged. Optimum for piping work overhead, wall side, and in grooves.

Usage

●Tightening and disassembling gas, water pipe(white pipe) and the like.