(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter Chain Wrench (TW-150)

Filter Chain Wrench (TW-150)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TW-150
TW-230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Overall Length
(mm)
Nominal Dimensions
(mm)
Range of Use (Diameter)
(mm)
Chain Length
(mm)
Mass
(g)
Features 2

฿ 1,524.73

TOP HAND TOOL 1 Piece(s) 31 Day(s) 20A~100A 150 150 26~130 445 345 -

฿ 2,155.01

TOP HAND TOOL 1 Piece(s) 31 Day(s) 20A~175A 233 230 26~200 700 510 TW-230 has fall preventive chain.

Basic Specifications

  • Product Type
    Chain Wrench
  • Guaranteed Torque(N·m)
    196
  • Features 1
    The main body has a short, compact shape, making it ideal for small spaces.
  • Supplement
    PAT: Industrial property rights (patents/designs/utility models, etc.) obtained/Hand tools/Can be used manually

Product Description

Wrench that can be used for work in tight spaces and without regard to oil filter sizes.
[Features]
· The main body is short and compact, making it ideal for tight spaces.
· TW-230 comes with a fall prevention chain.
· The chain will not be detached by dint of its own weight, as it is locked by rubber (TW-230).
[Application]
· Extremely convenient for removing cartridge oil filters from standard- to large-sized cars.

Part Number
TW-150
TW-230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Overall Length
(mm)
Nominal Dimensions
(mm)
Range of Use (Diameter)
(mm)
Chain Length
(mm)
Mass
(g)
Features 2

฿ 1,524.73

TOP HAND TOOL 1 Piece(s) 31 Day(s) 20A~100A 150 150 26~130 445 345 -

฿ 2,155.01

TOP HAND TOOL 1 Piece(s) 31 Day(s) 20A~175A 233 230 26~200 700 510 TW-230 has fall preventive chain.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1