(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Wrenches TW-150N, TW-230N (TW-150N)

Chain Wrenches TW-150N, TW-230N (TW-150N)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TW-150N
TW-230N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Overall Length
(mm)
Nominal Dimensions
(mm)
Range of Use (Diameter)
(mm)
Chain Length
(mm)
Mass
(g)
Features 1 Features 2

฿ 1,597.30

TOP HAND TOOL 1 Piece(s) 31 Day(s) 20A~100A 150 150 26~130 445 345 Teeth are induction hardened, lending them excellent durability. Due to its short, compact body, it is great for narrow spaces. -

฿ 2,227.57

TOP HAND TOOL 1 Piece(s) 31 Day(s) 20A~175A 233 230 26~200 700 510 Teeth are induction hardened, lending them excellent durability. Due to its short, compact body, it is great for narrow spaces. As the chain is locked with rubber, it cannot be dislodged by its own weight. This eliminates the need for remounting the chain, allowing one to safely tighten and loosen plumbing. (TW-230N only) TW-230N has fall preventive chain.

Basic Specifications

  • Product Type
    Chain Wrench
  • Guaranteed Torque(N·m)
    196
  • Supplement
    PAT: Industrial property rights (patents/designs/utility models, etc.) obtained/Hand tools/Can be used manually

Product Description

This wrench that can be used also for a large diameter pipe and demonstrates capability at narrow working places.
[Features]
· The fork part has been treated with induction hardening for superior durability.
· The main body is short and compact-shaped. It is lightweight so that you can easily work at a narrow working space.
· The chain will not be detached by dint of its own weight, as it is locked by rubber (TW-230N).
· As the redundant move of re-chaining is not necessary any more, you can tighten and loosen pipes at ease (TW-230N only).
[Application]
· Ideal for piping work at the palaces where you can not use pipe wrenches, or on the wall.

Part Number
TW-150N
TW-230N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Overall Length
(mm)
Nominal Dimensions
(mm)
Range of Use (Diameter)
(mm)
Chain Length
(mm)
Mass
(g)
Features 1 Features 2

฿ 1,597.30

TOP HAND TOOL 1 Piece(s) 31 Day(s) 20A~100A 150 150 26~130 445 345 Teeth are induction hardened, lending them excellent durability. Due to its short, compact body, it is great for narrow spaces. -

฿ 2,227.57

TOP HAND TOOL 1 Piece(s) 31 Day(s) 20A~175A 233 230 26~200 700 510 Teeth are induction hardened, lending them excellent durability. Due to its short, compact body, it is great for narrow spaces. As the chain is locked with rubber, it cannot be dislodged by its own weight. This eliminates the need for remounting the chain, allowing one to safely tighten and loosen plumbing. (TW-230N only) TW-230N has fall preventive chain.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1