(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glass Cutter (Carbide)

Glass Cutter (Carbide)

You can add up to 6 items to the comparison list.

Loading...

Specifications of GC-4

  • Product Model
    Glass cutter
  • Main Body, Replacement Blade
    Body
  • Cutting Thickness(mm)
    Approx. 1 ~ 8
  • Material (Blade)
    Carbide alloy
  • Internal Capacity
    1 pc.
Part Number
GC-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 828.69

SSW HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Glass cutter
  • Main Body, Replacement Blade
    Body
  • Cutting Thickness(mm)
    Approx. 1 ~ 8
  • Material (Blade)
    Carbide alloy
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Carbide roller chip specifications make for easy use, even by beginners.
· Oil can be injected into the handle for easy free-cutting.

Specifications of GC-4

  • Product Model
    Glass cutter
  • Main Body, Replacement Blade
    Body
  • Cutting Thickness(mm)
    Approx. 1 ~ 8
  • Material (Blade)
    Carbide alloy
  • Internal Capacity
    1 pc.
Part Number
GC-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 828.69

SSW HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1