(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Cutter, High Power Wire Clamp Cutter

Wire Cutter, High Power Wire Clamp Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of BWC-180

  • Overall Length(mm)
    185
  • Cutting Capacity: Wire(mm)
    φ3
  • Mass(g)
    290
  • Crimping Applicable Wire Diameter(mm)
    φ1.5
  • Material
    Cr-V
  • Head Width(mm)
    36
  • Head Thickness(mm)
    11.4
  • Tip Length(mm)
    5
  • Grip Width(mm)
    48
  • Backing Sheet Dimension Height x Width(mm)
    240×80
  • Supplement
    With a handle lock function that prevents chipping of the blade in storage.
Part Number
BWC-180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,180.00

TOP HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Overall Length(mm)
    185
  • Cutting Capacity: Wire(mm)
    φ3
  • Mass(g)
    290
  • Crimping Applicable Wire Diameter(mm)
    φ1.5
  • Material
    Cr-V
  • Head Width(mm)
    36
  • Head Thickness(mm)
    11.4
  • Tip Length(mm)
    5
  • Grip Width(mm)
    48
  • Backing Sheet Dimension Height x Width(mm)
    240×80
  • Supplement
    With a handle lock function that prevents chipping of the blade in storage.

Product Description

[Features]
· The booster mechanism makes cutting and caulking easy.
· A compact body with great functionality and capacity.
· The cutting function is found in 2 places, meaning that sharpness and durability last twice as long.
· With a handle lock function that prevents chipping of the blade in storage.
· With easy-gripping hard grip

Specifications of BWC-180

  • Overall Length(mm)
    185
  • Cutting Capacity: Wire(mm)
    φ3
  • Mass(g)
    290
  • Crimping Applicable Wire Diameter(mm)
    φ1.5
  • Material
    Cr-V
  • Head Width(mm)
    36
  • Head Thickness(mm)
    11.4
  • Tip Length(mm)
    5
  • Grip Width(mm)
    48
  • Backing Sheet Dimension Height x Width(mm)
    240×80
  • Supplement
    With a handle lock function that prevents chipping of the blade in storage.
Part Number
BWC-180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,180.00

TOP HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1