- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Screwdriver Bit for Electric Drill 6 Pieces
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Total Length (mm) |
Weight (g) |
|
฿ 481.28
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
110 |
180 |
|
฿ 365.08
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
45 |
70 |
|
฿ 369.63
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
65 |
100 |
Basic Specifications
-
- Tip Type
- Plus (+)
-
- Shank Diameter(mm)
- 6.35
-
- Single Item / Set Items
- Single Item
-
- Tip Size Plus (+)
- No. 2
-
- Quantity of Bits Included
- 6
-
- With or Without Cutting Edge Magnet Function
- Included
-
- With or Without Double-headed Function
- Included
-
- Supplement
- Compatible with 18 V impact drivers. Special steel undergoes a thorough heat treatment resulting in excellent durability. Includes a holder, which is convenient for storing.
Product Description
6 sets of the same size
[Features]
· The special steel has been subjected to complete heat treatment for incredible durability.
· 6-piece set with total lengths of 45, 65, and 110 mm.
· A magnet is included to securely catch hold of even small screws.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Total Length (mm) |
Weight (g) |
|
฿ 481.28
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
110 |
180 |
|
฿ 365.08
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
45 |
70 |
|
฿ 369.63
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
65 |
100 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?