(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MP-250W |
MP-250W-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Adjustment (Steps) |
Overall Length (mm) |
Mass (g) |
Product Category | Head Length (mm) |
Head Thickness (mm) |
Handle Width (mm) |
Guarantee Torque (N▪m) |
Mount Dimensions - Height x Width (mm) |
Material | Supplement |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,085.90 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 41 | 9 | 250 | 300 | Main Body | 48.5 | 9.8 | 35 | 105.9 | 315×90 | KA45 | The double hex shank of the handle (12 mm / 1/2 inch dual use) can be used for attaching/detaching nominal-13 additional sockets. It can also be used to remove drain valves using the double hex shank. The other tip of the handle can be used as a flathead screwdriver. | ||
฿ 145.23 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | - | - | - | - | Soft Pad | - | - | - | - | - | Resin | For water faucet pliers |
Plier with resin blade that does not damage the decorative nuts.
[Features]
· Mouth part has a soft pad made of resin and does not damage the faucet equipment.
· Double hex handle (used for both 12 mm and 1/2 inch) can be used for attaching and detaching nominal 13 extension sockets.
· It is also possible to remove the faucet washer by using the handle on the double hexagon side.
· Handle tip of other side is straight-slot screwdriver shape.
· The opening degrees are finely adjustable in 9 steps, and the work can be performed with the ideal grip width according to the work.
· Resin soft pad can be replaced.
[Application]
· Ideal for installing faucet equipment.
Part Number |
---|
MP-250W |
MP-250W-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Adjustment (Steps) |
Overall Length (mm) |
Mass (g) |
Product Category | Head Length (mm) |
Head Thickness (mm) |
Handle Width (mm) |
Guarantee Torque (N▪m) |
Mount Dimensions - Height x Width (mm) |
Material | Supplement |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,085.90 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 41 | 9 | 250 | 300 | Main Body | 48.5 | 9.8 | 35 | 105.9 | 315×90 | KA45 | The double hex shank of the handle (12 mm / 1/2 inch dual use) can be used for attaching/detaching nominal-13 additional sockets. It can also be used to remove drain valves using the double hex shank. The other tip of the handle can be used as a flathead screwdriver. | ||
฿ 145.23 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | - | - | - | - | Soft Pad | - | - | - | - | - | Resin | For water faucet pliers |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?