- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Water Faucet Screwdriver (With Wide Tip Width)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Shaft Length L (mm) |
Total Length (mm) |
Supplementary Explanation |
|
฿ 376.00
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
45 |
About 45 |
Stubby Type |
|
฿ 430.00
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
100 |
About 100 |
- |
Basic Specifications
-
- Standards for Tip Shape
- Minus (-)
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 18
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Tip Size, Slotted (-) Blade Thickness (mm) B2
- 1.5
-
- Material
- S55C
Product Description
Water faucet screwdriver ideal for tightening and loosening various slotted head screws with large diameters.
[Features]
· The wide tip as wide as 18 mm enables work to be performed without smashing the slot of the slotted screw.
· TWD-45 is a stubby type (shaft length: 45 mm) with a compact design to easily fit the pocket.
[Application]
· For cleaning, inspection, etc, of check valves with strainer for mixing faucet / decoration check valve (with strainer).
· For tightening and loosening various large-diameter slotted screws.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Shaft Length L (mm) |
Total Length (mm) |
Supplementary Explanation |
|
฿ 376.00
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
45 |
About 45 |
Stubby Type |
|
฿ 430.00
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
100 |
About 100 |
- |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?