(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Expandable Wrench for Water Main Pipes (RM-19X24LH)

Expandable Wrench for Water Main Pipes (RM-19X24LH)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RM-19X24LH
RM-24X30LH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Socket Outer Diameter
(mm)
Guaranteed Torque
(N·m)
Weight
(g)

฿ 2,341.94

TOP HAND TOOL 1 Piece(s) 31 Day(s) 245~300 19×24 Small: 27/large: 33.5 411.9 870

฿ 3,200.00

TOP HAND TOOL 1 Piece(s) 1 Day(s) 250~305 24 x 30 Small: 33.5/large: 41 537.4 1230

Basic Specifications

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Single Product/Set Classification
    Single Item
  • Material
    S55C/Cr-V
  • Specifications
    12-Sided Surface
  • Features
    It is a telescopic slide handle. Rotation direction can be switched with a claw. The 24 gear teeth achieve a fine 15° ratchet drive.

Product Description

Telescopic wrench for flange tightening work in narrow places.
[Features]
· Slide type, telescopic handle.
· Rotation direction can be switched using the jaw.
· With 24-tooth gear, the ratchet works at an angle of 15°.
[Application]
· For tightening flange bolts and nuts used for water supply main pipes.

Part Number
RM-19X24LH
RM-24X30LH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Socket Outer Diameter
(mm)
Guaranteed Torque
(N·m)
Weight
(g)

฿ 2,341.94

TOP HAND TOOL 1 Piece(s) 31 Day(s) 245~300 19×24 Small: 27/large: 33.5 411.9 870

฿ 3,200.00

TOP HAND TOOL 1 Piece(s) 1 Day(s) 250~305 24 x 30 Small: 33.5/large: 41 537.4 1230

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1