(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-Piece Water Pump Plier (with Driver)

Three-Piece Water Pump Plier (with Driver)

You can add up to 6 items to the comparison list.

Loading...

Specifications of WP3-250

  • Maximum Opening(mm)
    51
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    253
  • Mass(g)
    305
  • Head Length(mm)
    51
  • Head Thickness(mm)
    11.3
  • Handle Width(mm)
    13
  • Guarantee Torque(N▪m)
    89.3
  • Mount Dimensions - Height x Width(mm)
    315×95
  • Material
    S45C
  • Supplement
    The tip of the handle has a flathead screwdriver shape.
Part Number
WP3-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,162.80

TOP HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    51
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    253
  • Mass(g)
    305
  • Head Length(mm)
    51
  • Head Thickness(mm)
    11.3
  • Handle Width(mm)
    13
  • Guarantee Torque(N▪m)
    89.3
  • Mount Dimensions - Height x Width(mm)
    315×95
  • Material
    S45C
  • Supplement
    The tip of the handle has a flathead screwdriver shape.

Product Description

[Features]
· Because of the triple layer structure, there is no play, and the slim body still has more strength than a regular item.
· The rhomboid jaw enables pipes, etc. to be strongly gripped without slipping.
· Induction quenched teeth have excellent abrasion resistance.
· The opening can be finely adjusted in 9 steps, providing ideal handle width according to the work.
· With stopper to protect against finger pinching, for safety during work.
· The tip of the handle has a flathead screwdriver shape.
· With easy-gripping soft grip

Specifications of WP3-250

  • Maximum Opening(mm)
    51
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    253
  • Mass(g)
    305
  • Head Length(mm)
    51
  • Head Thickness(mm)
    11.3
  • Handle Width(mm)
    13
  • Guarantee Torque(N▪m)
    89.3
  • Mount Dimensions - Height x Width(mm)
    315×95
  • Material
    S45C
  • Supplement
    The tip of the handle has a flathead screwdriver shape.
Part Number
WP3-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,162.80

TOP HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1