(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Cutter (TC-200)

Mini Cutter (TC-200)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC-200
TC-200B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Performance
(mm)
Cutting Edge Shape

฿ 750.41

TOP HAND TOOL 1 Piece(s) 31 Day(s) Annealed iron wire: φ4 -

฿ 790.22

TOP HAND TOOL 1 Piece(s) 31 Day(s) Annealed iron wire: φ3.5 Vent type

Basic Specifications

  • Cut material
    Other
  • Overall Length(mm)
    210.5
  • Material
    SK5
  • Weight(g)
    265
  • Head Width(mm)
    38
  • Head Thickness(mm)
    5
  • Blade Portion Length(mm)
    15
  • Grip Width(mm)
    42
  • Backing Sheet Dimension Height x Width(mm)
    267×84
  • Supplement
    With a handle lock function that prevents chipping of the blade in storage.

Product Description

[Features]
· The booster mechanism makes cutting and caulking easy.
· Special tool steel is used to provide outstanding durability and corrosion resistance.
· With strong and slip-resistant molded grip.
· With a handle lock function that prevents chipping of the blade in storage.
· The B at the end of the product number indicates a bent type cutting edge

Part Number
TC-200
TC-200B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Performance
(mm)
Cutting Edge Shape

฿ 750.41

TOP HAND TOOL 1 Piece(s) 31 Day(s) Annealed iron wire: φ4 -

฿ 790.22

TOP HAND TOOL 1 Piece(s) 31 Day(s) Annealed iron wire: φ3.5 Vent type

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1