(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tongue-and-Groove Pliers WP250H/WP-250G

Tongue-and-Groove Pliers WP250H/WP-250G

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 731.65 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WP-250
WP-250G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Category

฿ 731.65

TOP HAND TOOL 1 Piece(s) 31 Day(s) -

฿ 780.02

TOP HAND TOOL 1 Piece(s) 31 Day(s) With Vinyl Grip

Basic Specifications

  • Maximum Opening(mm)
    48
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    253
  • Mass(g)
    300
  • Head Length(mm)
    47.5
  • Head Thickness(mm)
    9.8
  • Handle Width(mm)
    32
  • Guarantee Torque(N▪m)
    88.3
  • Mount Dimensions - Height x Width(mm)
    315×90
  • Material
    Cr-V

Product Description

A tongue-and-groove pliers with which you can rotate a pipe and other objects speedily.
[Features]
· Grabs firmly a pipe, etc. with the arc-shape teeth part.
· Able to solidly tighten with the handle in an easy-to-handle shape.
· Can easily adjust the mouth opening in 5 steps.
· G at the end of the product number has a vinyl grip.
[Application]
· Ideal for the removal and installation of pipes and fittings for the piping of tap water, gas, air, etc.
· Can be broadly used for the works related to electric facilities and air conditioning.
· Convenient for repairing home faucets.

Part Number
WP-250
WP-250G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Category

฿ 731.65

TOP HAND TOOL 1 Piece(s) 31 Day(s) -

฿ 780.02

TOP HAND TOOL 1 Piece(s) 31 Day(s) With Vinyl Grip

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1