(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, Anti-static Disposable Protective Clothing

Chemical Protection Clothing, Anti-static Disposable Protective Clothing

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TRPS10-XXL

  • Product Category
    Overall type
  • Standard
    EN Standard Product
  • Application
    Chemical Protection
  • Function
    Dust-Proof / Drip-Proof
  • Product Type
    Hooded
  • Size
    XXL
  • Garment length(cm)
    186~194
  • Compatible Chest Circumference(cm)
    116~124
  • Color
    White
  • Material
    Polypropylene (PP)
  • Trusco Code
    334-8865
  • Mass(g)
    220
  • Specification 1
    Hooded Coverall
  • Specification 2
    Antistatic Treated (It works in environments with humidity of 25% or higher)
  • Specification 3
    EN Standard Type 5, 6-compliant Product (for protection against particles and mist)
  • Amount Of Content
    1 Pair
Part Number
TRPS10-XXL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 330.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) 1 Pair

Basic Specifications

  • Product Category
    Overall type
  • Standard
    EN Standard Product
  • Application
    Chemical Protection
  • Function
    Dust-Proof / Drip-Proof
  • Product Type
    Hooded
  • Size
    XXL
  • Garment length(cm)
    186~194
  • Compatible Chest Circumference(cm)
    116~124
  • Color
    White
  • Material
    Polypropylene (PP)
  • Trusco Code
    334-8865
  • Mass(g)
    220
  • Specification 1
    Hooded Coverall
  • Specification 2
    Antistatic Treated (It works in environments with humidity of 25% or higher)
  • Specification 3
    EN Standard Type 5, 6-compliant Product (for protection against particles and mist)
  • Amount Of Content
    1 Pair

Product Description

Protective clothing that features both protection against fine particles and liquid splashes as well as excellent comfort.
[Features]
· The barrier performance makes it resistant to entry of fine dust and water.
· Lightweight, flexible, breathable and comfortable to wear.
· Resistant to wear and tear and durable.
[Applications]
· Very dirty work sites.
· Protection from microparticles.
· For protection from liquid droplets, such as those present when painting.

Specifications of TRPS10-XXL

  • Product Category
    Overall type
  • Standard
    EN Standard Product
  • Application
    Chemical Protection
  • Function
    Dust-Proof / Drip-Proof
  • Product Type
    Hooded
  • Size
    XXL
  • Garment length(cm)
    186~194
  • Compatible Chest Circumference(cm)
    116~124
  • Color
    White
  • Material
    Polypropylene (PP)
  • Trusco Code
    334-8865
  • Mass(g)
    220
  • Specification 1
    Hooded Coverall
  • Specification 2
    Antistatic Treated (It works in environments with humidity of 25% or higher)
  • Specification 3
    EN Standard Type 5, 6-compliant Product (for protection against particles and mist)
  • Amount Of Content
    1 Pair
Part Number
TRPS10-XXL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 330.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is a barrier performance that is resistant to fine dust and water entering.
●Lightweight, flexible, breathable, and comfortable to wear.
●Strong against tear and wear, and has durability.

Usage

●Work at heavy dirt on site. 
●Protection From Particles.

Specification

●Color:White
●SPQ(piece):50
●Hooded Boiler Suit 
●Antistatic Processed(functions in an environment with humidity of 25% or more)
●EN Standard Type 5 to 6 Compliant Product (for fine particle/mist protection)

Materials

●Polypropylene(PP)