(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Epoxy Resin Adhesive 2000 Cartridge Type Air Gun for 2000 Epoxy

Epoxy Resin Adhesive 2000 Cartridge Type Air Gun for 2000 Epoxy

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AIRGUN-200

  • Product Model
    Adhesive 2 Liquid Type
  • Details Model
    2000 epoxy dedicated air gun
  • Length(mm)
    400
  • Width(mm)
    70
  • Height(mm)
    300
  • Summary
    For 200 ml
  • Trusco Code
    384-8400
  • Features 1
    Dedicated gun which is automatically powered by compressed air and can discharge 2 liquids through simultaneous mixing ratio
  • Use
    Adhesion of various metals, plastics, stones, glass, ceramics
  • Specification 1
    2-Part Mixture Type
  • Material (Main Component)
    Epoxy-based
  • Mass(g)
    2000
  • Amount Of Content
    1 pc.
Part Number
AIRGUN-200 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 35,953.66

฿ 34,224.29

FIVE-PART ADHESIVES(GUN TYPE) 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Adhesive 2 Liquid Type
  • Details Model
    2000 epoxy dedicated air gun
  • Length(mm)
    400
  • Width(mm)
    70
  • Height(mm)
    300
  • Summary
    For 200 ml
  • Trusco Code
    384-8400
  • Features 1
    Dedicated gun which is automatically powered by compressed air and can discharge 2 liquids through simultaneous mixing ratio
  • Use
    Adhesion of various metals, plastics, stones, glass, ceramics
  • Specification 1
    2-Part Mixture Type
  • Material (Main Component)
    Epoxy-based
  • Mass(g)
    2000
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Dedicated gun is automatically powered by compressed air, and can discharge two liquids through a simultaneous mixing ratio.
· Discharge speed can be adjusted.
[Applications]
· Hammer gun used with the Araldite 2000 Series two liquid mixture cartridge adhesive.
· Adhesion of various metals/plastic/stone/glass/ceramics.
· Insulated adhesion and casting of electrical and electronic parts.

Specifications of AIRGUN-200

  • Product Model
    Adhesive 2 Liquid Type
  • Details Model
    2000 epoxy dedicated air gun
  • Length(mm)
    400
  • Width(mm)
    70
  • Height(mm)
    300
  • Summary
    For 200 ml
  • Trusco Code
    384-8400
  • Features 1
    Dedicated gun which is automatically powered by compressed air and can discharge 2 liquids through simultaneous mixing ratio
  • Use
    Adhesion of various metals, plastics, stones, glass, ceramics
  • Specification 1
    2-Part Mixture Type
  • Material (Main Component)
    Epoxy-based
  • Mass(g)
    2000
  • Amount Of Content
    1 pc.
Part Number
AIRGUN-200 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 35,953.66

฿ 34,224.29

FIVE-PART ADHESIVES(GUN TYPE) 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1