1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Portable Cutter Blue (Offset) (Part Number)

Diamond Portable Cutter Blue (Offset)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,701.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard type with excellent balance of sharpness and tool life

[Features]
· A corner cutter with a protective cover attached to the flange for improved safety

Part Number
W02S004C41
W02S004C42
W02S005C42
W02S005C43
W02S005C62
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Hole Diameter
(mm)
Outside Diameter
(Inch)
Bonding Material

฿ 3,701.57

ADK OFFSET/FLEXIBLE STONES 1 Piece(s) 11 Day(s) 101.6154AS40

฿ 3,701.57

ADK OFFSET/FLEXIBLE STONES 1 Piece(s) 11 Day(s) 101.6204AS40

฿ 4,485.53

ADK OFFSET/FLEXIBLE STONES 1 Piece(s) 11 Day(s) 127205AS40

฿ 4,485.53

ADK OFFSET/FLEXIBLE STONES 1 Piece(s) 11 Day(s) 127225AS40

฿ 4,485.53

ADK OFFSET/FLEXIBLE STONES 1 Piece(s) 11 Day(s) 127205AS60

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Segment Type Specifications For Both Dry and Wet Type
Use Concrete and Mortar Blade Thickness(mm) 2.2