(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
006169 |
006170 |
006172 |
006174 |
006176 |
006177 |
006178 |
006179 |
006181 |
006182 |
006183 |
006184 |
006186 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Length (mm) |
Total Length (mm) |
Cutting Edge | Mass (g) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 588.18 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 161 | TX9 | 30 | 411-6283 | ||
฿ 753.51 |
INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 161 | TX10 | 30 | 411-6291 | ||
฿ 589.71 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 178 | TX15 | 60 | 411-6305 | ||
฿ 606.00 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 178 | TX20 | 60 | 411-6313 | ||
฿ 625.33 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 100 | 205 | TX25 | 100.0 | 411-6321 | ||
฿ 647.04 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 100 | 205 | TX27 | 100.0 | 411-6330 | ||
฿ 918.71 |
INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 100 | 205 | TX30 | 100.0 | 411-6348 | ||
฿ 725.19 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 150 | 262 | TX40 | 158.4 | 411-6356 | ||
฿ 588.02 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 161 | TX5 | 29.2 | 411-6364 | ||
฿ 588.02 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 161 | TX6 | 29.2 | 411-6372 | ||
฿ 588.02 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 161 | TX7 | 29.2 | 411-6381 | ||
฿ 588.02 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 161 | TX8 | 29.2 | 411-6399 | ||
฿ 901.10 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 150 | 262 | TX45 | 125.0 | 411-6402 |
[Features]
· 1,000 V insulation specifications.
· This product conforms to European Standard EN60900.
· Special grip design provides an easy grip and comfortable fit.
Part Number |
---|
006169 |
006170 |
006172 |
006174 |
006176 |
006177 |
006178 |
006179 |
006181 |
006182 |
006183 |
006184 |
006186 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Length (mm) |
Total Length (mm) |
Cutting Edge | Mass (g) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 588.18 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 161 | TX9 | 30 | 411-6283 | ||
฿ 753.51 |
INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 161 | TX10 | 30 | 411-6291 | ||
฿ 589.71 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 178 | TX15 | 60 | 411-6305 | ||
฿ 606.00 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 178 | TX20 | 60 | 411-6313 | ||
฿ 625.33 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 100 | 205 | TX25 | 100.0 | 411-6321 | ||
฿ 647.04 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 100 | 205 | TX27 | 100.0 | 411-6330 | ||
฿ 918.71 |
INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 100 | 205 | TX30 | 100.0 | 411-6348 | ||
฿ 725.19 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 150 | 262 | TX40 | 158.4 | 411-6356 | ||
฿ 588.02 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 161 | TX5 | 29.2 | 411-6364 | ||
฿ 588.02 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 161 | TX6 | 29.2 | 411-6372 | ||
฿ 588.02 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 161 | TX7 | 29.2 | 411-6381 | ||
฿ 588.02 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 80 | 161 | TX8 | 29.2 | 411-6399 | ||
฿ 901.10 |
WER INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 150 | 262 | TX45 | 125.0 | 411-6402 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?