(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smooth Cutting Bolt Cutter (TRC-BODY)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRC-BODY
TRCW-BODY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code

฿ 8,926.63

HTT BOLT CUTTERS 1 Piece(s) 31 Day(s) 254-2242

฿ 9,711.20

HTT BOLT CUTTERS 1 Piece(s) 31 Day(s) 254-2251

Basic Specifications

  • Product Model
    Bolt Cutter
  • Cutting Capacity
    6mm・8mm・10mm・1/4・5/16・3/8
  • Total Length(mm)
    740
  • Features
    It cuts without crushing the thread, so the bolt can be used right away. There is the blade set of 1 size type and 2 size type. It can be used for cutting hanging bolts in ducts, anemos, lightweight steel frame ceiling foundation material etc.
  • Mass(g)
    4000

Product Description

[Features]
· It cuts without crushing the thread, so the bolt can be used right away.
· There are 2 kinds of tool sets, the 1-size type, and the 2-size type.
[Applications]
· It can be used for cutting hanging bolts in ducts, stepped ceiling vents, lightweight steel frame ceiling foundation material, etc.

Part Number
TRC-BODY
TRCW-BODY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code

฿ 8,926.63

HTT BOLT CUTTERS 1 Piece(s) 31 Day(s) 254-2242

฿ 9,711.20

HTT BOLT CUTTERS 1 Piece(s) 31 Day(s) 254-2251

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1