(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Type Belt Load Fastening Machine

Heavy Duty Type Belt Load Fastening Machine

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 4,460.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GX50-1000J
GX50-1000R
GX75-2500J SALE
GX75-2500R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Details Type Belt Length Winding Side
(m)
Belt width
(mm)
Belt Thickness
(mm)
Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 5,090.00

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 1 J Hook 5 50 3 115-3021 2740 With Protector (Detachable Type) J Hook Type 1 unit

฿ 4,460.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 1 Eye Hook 5 50 3 115-3005 2200 With Protector (Detachable Type) I Hook Type 1 unit

฿ 12,693.00

฿ 11,677.56

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 2.5 J Hook 7.0 75 3.5 365-9941 6500 With Protector (Detachable Type) J Hook Type 1 unit

฿ 11,002.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 2.5 Eye Hook 7.0 75 3.5 365-9933 5500 With Protector (Detachable Type) I Hook Type 1 unit

Basic Specifications

  • Product Type
    Belt Load Binder
  • Belt Length Fastening Side(m)
    1
  • Color
    Green
  • Features
    Ratchet (Gear) Type Powerful Belt Load Fastening Machine
  • Application
    For preventing load collapse during truck transportation
  • Belt material
    Polyester
  • Ratchet Buckle Material
    Steel
  • Protector Material
    Polypropylene (PP)
  • Amount Of Content
    1 unit

Product Description

A ratchet buckle type separate, powerful lashing belt.
[Features]
· Ratchet (gear) type powerful belt load fastening machine.
· High-end type lashing belt that powerfully tightens with a ratchet buckle.
· The belt is made from spun-dyed polyester that doesn't transfer color, and has excellent durability.
· Protector included (detachable type).
· Materials - Belt: polyester, ratchet and buckle: steel, protector: polypropylene (PP).
[Applications]
· For preventing load collapse during truck transportation.
· Ideal for transporting items that must not be scratched as it is a flexible polyester belt.

Part Number
GX50-1000J
GX50-1000R
GX75-2500J SALE
GX75-2500R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Details Type Belt Length Winding Side
(m)
Belt width
(mm)
Belt Thickness
(mm)
Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 5,090.00

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 1 J Hook 5 50 3 115-3021 2740 With Protector (Detachable Type) J Hook Type 1 unit

฿ 4,460.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 1 Eye Hook 5 50 3 115-3005 2200 With Protector (Detachable Type) I Hook Type 1 unit

฿ 12,693.00

฿ 11,677.56

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 2.5 J Hook 7.0 75 3.5 365-9941 6500 With Protector (Detachable Type) J Hook Type 1 unit

฿ 11,002.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 2.5 Eye Hook 7.0 75 3.5 365-9933 5500 With Protector (Detachable Type) I Hook Type 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Powerful type belt load hugger of the ratchet(gear) type.

Usage

●Preventing load collapse during truck transport.

Specification

●Belt Length(m) Fixing Side:1.00
●Color:Green
●With protector(detachable)

Materials

●Belts: Polyester 
●Ratchet Buckle: Steel 
●Protector: Polypropylene(PP)