1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Deltagon Bit SDS Plus (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 476.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Resistant to snagging or impact due to drilling holes, and ensures stable drilling.
· Reduces fatigue and minimizes burden on the body even after long hours of use.
· Drilling nearly perfect circles is achieved.
· Improved positioning capability.
· Improved safety when in contact with rebar (reduced deflection from motor).
· Can punch through deck plates.
· Little Outer Diameter Wear

 
Part Number
DLSDS034J
DLSDS035SB
DLSDS043
DLSDS043J
DLSDS053
DLSDS060J
DLSDS064
DLSDS095
DLSDS03416
DLSDS10511
DLSDS110
DLSDS12011
DLSDS160
DLSDS165
DLSDS180
DLSDS225
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Model Cutting Edge Diameter
(mm)
Total Length L
(mm)
Effective length ℓ
(mm)

฿ 476.25

MYG DRILLING TOOL 1 Piece(s) 12 Day(s) Screw Type3.411650

฿ 622.00

MYG DRILLING TOOL 1 Piece(s) 12 Day(s) For saddle band3.516650

฿ 502.25

MYG DRILLING TOOL 1 Piece(s) 12 Day(s) Screw Type4.3166100

฿ 476.25

MYG DRILLING TOOL 1 Piece(s) 12 Day(s) Screw Type4.311650

฿ 502.25

MYG DRILLING TOOL 1 Piece(s) 10 Day(s) Screw Type5.3166100

฿ 502.25

MYG DRILLING TOOL 1 Piece(s) 12 Day(s) Screw Type6.011650

฿ 527.65

MYG DRILLING TOOL 1 Piece(s) 31 Day(s) Screw Type6.4166100

฿ 617.75

MYG DRILLING TOOL 1 Piece(s) 31 Day(s) Screw Type9.5166100

฿ 546.18

MYG DRILLING TOOL 1 Piece(s) 12 Day(s) Screw Type3.4166100

฿ 622.00

MYG DRILLING TOOL 1 Piece(s) 12 Day(s) Screw Type10.511650

฿ 617.75

MYG DRILLING TOOL 1 Piece(s) 31 Day(s) Screw Type11.0166100

฿ 638.00

MYG DRILLING TOOL 1 Piece(s) 12 Day(s) Screw Type12.011650

฿ 995.56

MYG DRILLING TOOL 1 Piece(s) 31 Day(s) Screw Type16.0166100

฿ 1,008.78

MYG DRILLING TOOL 1 Piece(s) 31 Day(s) Screw Type16.5166100

฿ 1,149.67

MYG DRILLING TOOL 1 Piece(s) 31 Day(s) Screw Type18.0166100

฿ 1,863.83

MYG DRILLING TOOL 1 Piece(s) 31 Day(s) Screw Type22.5170100

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape SDS Plus Shank Compatible Material Concrete, mortar, concrete blocks, deck plates with concrete
Drillable Material Stone Material Applicable Electric motor Lightweight Hammer Drill