(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
S-6F-B |
S-6F-Y |
S-24F-GY |
S-24F-Y |
S-40BF-LY |
S-54F-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Color | Compatible Container | Detailed colors | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 551.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 377 | 285 | 20 | Blue | S-6、S-9、S-9F | Blue | 509-3465 | 305 | 1 pc. | ||
฿ 551.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 377 | 285 | 20 | Yellow | S-6、S-9、S-9F | Yellow | 509-3457 | 305 | 1 pc. | ||
฿ 677.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 456 | 354 | 18.5 | Gray | S-14、S-24、S-31 | Gray | 509-3520 | 480 | 1 pc. | ||
฿ 677.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 456 | 354 | 18.5 | Yellow | S-14、S-24、S-31 | Yellow | 509-3511 | 480 | 1 pc. | ||
฿ 1,196.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 535 | 450 | 34.5 | Yellow | S-21、S-26、S-40B | Light Yellow | 509-3554 | 655 | 1 pc. | ||
฿ 1,231.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 654 | 440 | 35 | Blue | S-54、S-74 | Blue | 509-3562 | 830 | 1 pc. |
[Features]
A polypropylene (PP) S-shaped container lid.
It is lightweight and durable, making it easy to use.
The color is selectable from blue, yellow, and gray.
Please check the suitable container before placing an order.
Part Number |
---|
S-6F-B |
S-6F-Y |
S-24F-GY |
S-24F-Y |
S-40BF-LY |
S-54F-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Color | Compatible Container | Detailed colors | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 551.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 377 | 285 | 20 | Blue | S-6、S-9、S-9F | Blue | 509-3465 | 305 | 1 pc. | ||
฿ 551.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 377 | 285 | 20 | Yellow | S-6、S-9、S-9F | Yellow | 509-3457 | 305 | 1 pc. | ||
฿ 677.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 456 | 354 | 18.5 | Gray | S-14、S-24、S-31 | Gray | 509-3520 | 480 | 1 pc. | ||
฿ 677.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 456 | 354 | 18.5 | Yellow | S-14、S-24、S-31 | Yellow | 509-3511 | 480 | 1 pc. | ||
฿ 1,196.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 535 | 450 | 34.5 | Yellow | S-21、S-26、S-40B | Light Yellow | 509-3554 | 655 | 1 pc. | ||
฿ 1,231.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 654 | 440 | 35 | Blue | S-54、S-74 | Blue | 509-3562 | 830 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?