(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
C-5-Y |
C-7-GY |
C-7-Y |
S-56-GY |
S-56-Y |
S-74-B |
S-83-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Color | Effective Inner Dimensions / Frontage (mm) |
Effective inside dimension/ depth (mm) |
Effective inside dimension/ height (mm) |
Applicable Card Inserter | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 423.82 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 323 | 198 | 100 | 4 | Yellow | 279 | 158 | 88 | Short Surface I Insertion | 4979182350172 | 437-2247 | 365 | 1 pc. | ||
฿ 638.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 340 | 213 | 120 | 5.8 | Gray | 293 | 177 | 109 | H-2 | 4979182350196 | 503-6151 | 490 | 1 pc. | ||
฿ 638.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 340 | 213 | 120 | 5.8 | Yellow | 293 | 177 | 109 | H-2 | 4979182350202 | 503-6160 | 490 | 1 pc. | ||
฿ 2,711.41 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 670 | 449 | 225 | 51.7 | Gray | 607 | 397 | 209 | - | 4979182321028 | 503-7514 | 2550 | 1 pc. | ||
฿ 2,711.41 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 670 | 449 | 225 | 51.7 | Yellow | 607 | 397 | 209 | - | 4979182321035 | 503-7531 | 2550 | 1 pc. | ||
฿ 3,038.11 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 638 | 424 | 355 | 75.4 | Blue | 587 | 373 | 335 | Q・QB | 4979182321097 | 508-0797 | 3230 | 1 pc. | ||
฿ 3,106.73 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 738 | 550 | 256 | 78.7 | Yellow | 660 | 500 | 234 | - | 4979182321059 | 504-6866 | 2830 | 1 pc. |
S-type and C-type box type containers.
[Features]
· Material/finish: Polypropylene (PP).
Part Number |
---|
C-5-Y |
C-7-GY |
C-7-Y |
S-56-GY |
S-56-Y |
S-74-B |
S-83-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Color | Effective Inner Dimensions / Frontage (mm) |
Effective inside dimension/ depth (mm) |
Effective inside dimension/ height (mm) |
Applicable Card Inserter | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 423.82 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 323 | 198 | 100 | 4 | Yellow | 279 | 158 | 88 | Short Surface I Insertion | 4979182350172 | 437-2247 | 365 | 1 pc. | ||
฿ 638.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 340 | 213 | 120 | 5.8 | Gray | 293 | 177 | 109 | H-2 | 4979182350196 | 503-6151 | 490 | 1 pc. | ||
฿ 638.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 340 | 213 | 120 | 5.8 | Yellow | 293 | 177 | 109 | H-2 | 4979182350202 | 503-6160 | 490 | 1 pc. | ||
฿ 2,711.41 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 670 | 449 | 225 | 51.7 | Gray | 607 | 397 | 209 | - | 4979182321028 | 503-7514 | 2550 | 1 pc. | ||
฿ 2,711.41 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 670 | 449 | 225 | 51.7 | Yellow | 607 | 397 | 209 | - | 4979182321035 | 503-7531 | 2550 | 1 pc. | ||
฿ 3,038.11 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 638 | 424 | 355 | 75.4 | Blue | 587 | 373 | 335 | Q・QB | 4979182321097 | 508-0797 | 3230 | 1 pc. | ||
฿ 3,106.73 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 738 | 550 | 256 | 78.7 | Yellow | 660 | 500 | 234 | - | 4979182321059 | 504-6866 | 2830 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?