(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
S-54-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Color | Effective Inner Dimensions / Frontage (mm) |
Effective inside dimension/ depth (mm) |
Effective inside dimension/ height (mm) |
Applicable Card Inserter | Detailed colors | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,709.82 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 638 | 424 | 263 | 54.9 | Blue | 587 | 373 | 243 | Q・QB | Blue | 4979182321080 | 508-0789 | 2610 | 1 pc. |
A box-type container.
[Features]
· Made with polypropylene (PP).
· Made in Japan.
[Applications]
· Optimal for various types of storage, etc.
* This product includes only the main body. Lids must be purchased separately.
Part Number |
---|
S-54-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Color | Effective Inner Dimensions / Frontage (mm) |
Effective inside dimension/ depth (mm) |
Effective inside dimension/ height (mm) |
Applicable Card Inserter | Detailed colors | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,709.82 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 638 | 424 | 263 | 54.9 | Blue | 587 | 373 | 243 | Q・QB | Blue | 4979182321080 | 508-0789 | 2610 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?