(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PC Type Container Inner Divider (PC-27BL-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PC-27BL-B
PC-27BS-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 292.88

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 555 503-7603 160 1 pc.

฿ 224.05

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 355 503-7611 110 1 pc.

Basic Specifications

Product Description

[Features]
· Partitions can easily be set by aligning with the division slits of the main body.

Part Number
PC-27BL-B
PC-27BS-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 292.88

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 555 503-7603 160 1 pc.

฿ 224.05

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 355 503-7611 110 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1