(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gifu plastic PC type container

Gifu plastic PC type container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PC-27B-B

  • Major Diameter Frontage(mm)
    592
  • Major Diameter Depth(mm)
    383
  • Major Diameter Height(mm)
    157
  • Capacity(L)
    26
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Usable Inner Dimensions / Frontage(mm)
    536
  • Usable Inner Dimensions / Depth(mm)
    336
  • Usable Inner Dimensions / Height(mm)
    139
  • Compatible card holders.
    RB120X40,RB120X65
  • Trusco Code
    503-7590
  • Mass(g)
    1930
  • Amount Of Content
    1 pc.
Part Number
PC-27B-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,592.77

BOX TYPE CONTAINERS 4 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Major Diameter Frontage(mm)
    592
  • Major Diameter Depth(mm)
    383
  • Major Diameter Height(mm)
    157
  • Capacity(L)
    26
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Usable Inner Dimensions / Frontage(mm)
    536
  • Usable Inner Dimensions / Depth(mm)
    336
  • Usable Inner Dimensions / Height(mm)
    139
  • Compatible card holders.
    RB120X40,RB120X65
  • Trusco Code
    503-7590
  • Mass(g)
    1930
  • Amount Of Content
    1 pc.

Product Description

[Features]
Box type container made of polypropylene (PP).
Lightweight and durable, this container has been developed for use in automated warehouses, and exhibits outstanding strength against deflection during rack storage.

Specifications of PC-27B-B

  • Major Diameter Frontage(mm)
    592
  • Major Diameter Depth(mm)
    383
  • Major Diameter Height(mm)
    157
  • Capacity(L)
    26
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Usable Inner Dimensions / Frontage(mm)
    536
  • Usable Inner Dimensions / Depth(mm)
    336
  • Usable Inner Dimensions / Height(mm)
    139
  • Compatible card holders.
    RB120X40,RB120X65
  • Trusco Code
    503-7590
  • Mass(g)
    1930
  • Amount Of Content
    1 pc.
Part Number
PC-27B-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,592.77

BOX TYPE CONTAINERS 4 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1