(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RB-23F-B |
RB-28GF-B |
RB-30F-B |
RB-54F-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Major Diameter Frontage (mm) |
Major Diameter Depth (mm) |
Major Diameter Height (mm) |
Compatibility Container | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 606.06 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 515 | 352 | 26 | RB-23・36 | 503-7191 | 460 | 1 pc. | ||
฿ 600.09 |
BOX TYPE CONTAINERS | 1 Piece(s) | 19 Day(s) | 487 | 368 | 29 | RB-28G | 509-4003 | 480 | 1 pc. | ||
฿ 755.28 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 559 | 375 | 30 | B-5,RB-18・25・30・40・50,ST-30A | 503-7361 | 580 | 1 pc. | ||
฿ 679.93 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 567 | 407 | 30 | RB-54,RB-28 | 352-9533 | 605 | 1 pc. |
[Features]
· A convenient container featuring a bag handle and lower flange design.
Part Number |
---|
RB-23F-B |
RB-28GF-B |
RB-30F-B |
RB-54F-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Major Diameter Frontage (mm) |
Major Diameter Depth (mm) |
Major Diameter Height (mm) |
Compatibility Container | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 606.06 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 515 | 352 | 26 | RB-23・36 | 503-7191 | 460 | 1 pc. | ||
฿ 600.09 |
BOX TYPE CONTAINERS | 1 Piece(s) | 19 Day(s) | 487 | 368 | 29 | RB-28G | 509-4003 | 480 | 1 pc. | ||
฿ 755.28 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 559 | 375 | 30 | B-5,RB-18・25・30・40・50,ST-30A | 503-7361 | 580 | 1 pc. | ||
฿ 679.93 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 567 | 407 | 30 | RB-54,RB-28 | 352-9533 | 605 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?