(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RB Container

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 550.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RB-6-B
RB-7-B
RB-12-B
RB-14-B
RB-18-B
RB-23-B
RB-25-B
RB-28G-B
RB-28G-Y
RB-30-B
RB-36-B
RB-40-B
RB-41-2-B
RB-41-3-B
RB-41-B
RB-50-B
RB-54-B
RB-61-B
RB-72-B
RB-150-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Color Usable Inner Dimensions / Frontage
(mm)
Usable Inner Dimensions / Depth
(mm)
Usable Inner Dimensions / Height
(mm)
Compatible card holders. Trusco Code Mass
(g)
Amount Of Content

฿ 561.05

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 361 272 96 6 Blue 310 235 84 - 411-0561 470 1 pc.

฿ 550.20

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 311 272 108 6 Blue 257 241 99 - 411-0587 400 1 pc.

฿ 744.17

BOX TYPE CONTAINERS 2 Piece(s) 5 Day(s) 444 268 126 10 Blue 390 228 111 RB120X40,RB120X65 411-0510 840 1 pc.

฿ 1,150.99

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 477 358 125 14 Blue 412 312 109 - 412-9997 1120 1 pc.

฿ 1,303.00

BOX TYPE CONTAINERS 4 Piece(s) 5 Day(s) 548 364 120 16 Blue 500 324 95 RB120X40,RB120X65 411-0528 1500 1 pc.

฿ 1,429.76

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 510 345 166 21 Blue 450 295 151 RB120X65・195X90・120X40 504-2232 1600 1 pc.

฿ 1,422.41

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 548 364 163 24 Blue 500 325 147 RB120X40・120X65・195X90,ST-2・3 503-7344 1550 1 pc.

฿ 1,435.96

BOX TYPE CONTAINERS 4 Piece(s) 8 Day(s) 478 359 220 27 Blue 412 311 203 RB120X65,RB120X40,RB195X90,RB208X61SP,ST-1・2・3・4 503-7212 1640 1 pc.

฿ 1,429.76

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 478 359 220 27 Yellow 412 311 203 RB120X65,RB120X40,RB195X90,RB208X61SP,ST-1・2・3・4 376-2297 1640 1 pc.

฿ 1,678.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 548 364 226 35 Blue 500 323 210 RB120X65・195X90・120X40,ST-1・2・3 503-7352 2000 1 pc.

฿ 1,856.89

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 516 345 265 34 Blue 450 295 250 RB120X65・195X90・120X40 504-2259 2140 1 pc.

฿ 1,777.55

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 548 364 251 39 Blue 500 324 235 RB195X90,ST-1 411-0536 2100 1 pc.

฿ 1,662.50

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 622 373 185 32 Blue 560 320 170 RB120X40,RB120X65,RB195X90,ST-1・2・3・4 411-0544 1900 1 pc.

฿ 1,215.52

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 622 373 125 21 Blue 560 320 111 RB120X40,RB120X65 411-0552 1400 1 pc.

฿ 1,806.91

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 622 373 224 39 Blue 560 320 206 RB120X40・120X65,ST-1・2・3・4 509-4020 2110 1 pc.

฿ 2,278.74

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 548 364 316 50 Blue 500 324 300 RB120X65・195X90・120X40,ST-1・2・3 504-2267 2630 1 pc.

฿ 2,325.57

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 567 399 306 52 Blue 499 347 286 RB120X40・195X90・120X65 504-2275 2780 1 pc.

฿ 2,472.34

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 654 448 255 59 Blue 605 399 235 RB120X40,RB120X65,RB195X90,ST-1・2・3 411-0579 2900 1 pc.

฿ 2,804.88

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 615 423 348 71 Blue 565 373 325 RB120X40,RB120X65,RB195X90,ST-1・2・3・4 411-0595 3200 1 pc.

฿ 8,085.00

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 828 570 428 158 Blue 756 508 400 RB120X40,RB120X65 458-1521 7900 1 pc.

Basic Specifications

Product Description

Box-type container with excellent durability and safety.
[Features]
· A reliable, general-purpose parts box with excellent durability and safety.
· Material: Polypropylene (PP)
· Shuts out mites and dust when stacking via use of a gapless lower flange design.
· A structure with a bag handle convenient for carrying.
[Applications]
· Optimal for storing and transporting industrial products and parts.
* Lid is sold separately.

Part Number
RB-6-B
RB-7-B
RB-12-B
RB-14-B
RB-18-B
RB-23-B
RB-25-B
RB-28G-B
RB-28G-Y
RB-30-B
RB-36-B
RB-40-B
RB-41-2-B
RB-41-3-B
RB-41-B
RB-50-B
RB-54-B
RB-61-B
RB-72-B
RB-150-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Color Usable Inner Dimensions / Frontage
(mm)
Usable Inner Dimensions / Depth
(mm)
Usable Inner Dimensions / Height
(mm)
Compatible card holders. Trusco Code Mass
(g)
Amount Of Content

฿ 561.05

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 361 272 96 6 Blue 310 235 84 - 411-0561 470 1 pc.

฿ 550.20

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 311 272 108 6 Blue 257 241 99 - 411-0587 400 1 pc.

฿ 744.17

BOX TYPE CONTAINERS 2 Piece(s) 5 Day(s) 444 268 126 10 Blue 390 228 111 RB120X40,RB120X65 411-0510 840 1 pc.

฿ 1,150.99

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 477 358 125 14 Blue 412 312 109 - 412-9997 1120 1 pc.

฿ 1,303.00

BOX TYPE CONTAINERS 4 Piece(s) 5 Day(s) 548 364 120 16 Blue 500 324 95 RB120X40,RB120X65 411-0528 1500 1 pc.

฿ 1,429.76

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 510 345 166 21 Blue 450 295 151 RB120X65・195X90・120X40 504-2232 1600 1 pc.

฿ 1,422.41

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 548 364 163 24 Blue 500 325 147 RB120X40・120X65・195X90,ST-2・3 503-7344 1550 1 pc.

฿ 1,435.96

BOX TYPE CONTAINERS 4 Piece(s) 8 Day(s) 478 359 220 27 Blue 412 311 203 RB120X65,RB120X40,RB195X90,RB208X61SP,ST-1・2・3・4 503-7212 1640 1 pc.

฿ 1,429.76

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 478 359 220 27 Yellow 412 311 203 RB120X65,RB120X40,RB195X90,RB208X61SP,ST-1・2・3・4 376-2297 1640 1 pc.

฿ 1,678.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 548 364 226 35 Blue 500 323 210 RB120X65・195X90・120X40,ST-1・2・3 503-7352 2000 1 pc.

฿ 1,856.89

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 516 345 265 34 Blue 450 295 250 RB120X65・195X90・120X40 504-2259 2140 1 pc.

฿ 1,777.55

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 548 364 251 39 Blue 500 324 235 RB195X90,ST-1 411-0536 2100 1 pc.

฿ 1,662.50

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 622 373 185 32 Blue 560 320 170 RB120X40,RB120X65,RB195X90,ST-1・2・3・4 411-0544 1900 1 pc.

฿ 1,215.52

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 622 373 125 21 Blue 560 320 111 RB120X40,RB120X65 411-0552 1400 1 pc.

฿ 1,806.91

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 622 373 224 39 Blue 560 320 206 RB120X40・120X65,ST-1・2・3・4 509-4020 2110 1 pc.

฿ 2,278.74

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 548 364 316 50 Blue 500 324 300 RB120X65・195X90・120X40,ST-1・2・3 504-2267 2630 1 pc.

฿ 2,325.57

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 567 399 306 52 Blue 499 347 286 RB120X40・195X90・120X65 504-2275 2780 1 pc.

฿ 2,472.34

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 654 448 255 59 Blue 605 399 235 RB120X40,RB120X65,RB195X90,ST-1・2・3 411-0579 2900 1 pc.

฿ 2,804.88

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 615 423 348 71 Blue 565 373 325 RB120X40,RB120X65,RB195X90,ST-1・2・3・4 411-0595 3200 1 pc.

฿ 8,085.00

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 828 570 428 158 Blue 756 508 400 RB120X40,RB120X65 458-1521 7900 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1