1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Silent High Speed Drill Grinder (Continuous Variable Speed)【2 Pieces Per Package】

TAU STRAIGHT-TYPE GRINDERS

Silent High Speed Drill Grinder (Continuous Variable Speed)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 313.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Contains 2 pieces of overall length approx. 20 mm x 5 mm x 3.7 mm.
· 2 required for a single main unit.

Part Number
BRUSHE-HCT-30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 313.52

TAU STRAIGHT-TYPE GRINDERS 1 Pack(s)

2 Pieces Per Package

10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Related Parts / Products Trusco Code 390-3974 Compatible Models HCT-30C、HCT-30A、HCT-30S、HCT-30Z、HCT-30BC、HCT-30Y1、A-32、AC-32、FS-32、FSC-32
Quantity per Set(Pieces) 2 Mass 1(g/pack)

Please check the type/dimensions/specifications of the part BRUSHE-HCT-30 in the Silent High Speed Drill Grinder (Continuous Variable Speed) series.