1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Internal Grindstone

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 242.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Grindstone for straight grinder.

Part Number
733819AMP
734816AMP
734819AMP
736516AMP
736519AMP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Operating Peripheral Speed
(min-1)
Mounting Screw Size Quantity
(Pieces)
Trusco Code Mass
(g)

฿ 306.67

SKM HANDY TYPE GRINDERS ROUTER 20 Piece(s) 12 Day(s) 3000Included38X19X1020363-471060

฿ 320.66

SKM HANDY TYPE GRINDERS ROUTER 20 Piece(s) 12 Day(s) 4300NA48X16X1020363-472890

฿ 242.37

HANDY TYPE GRINDERS ROUTER 20 Piece(s) 10 Day(s) 4300Included48X19X1020363-4736100

฿ 377.46

SKM HANDY TYPE GRINDERS ROUTER 10 Piece(s) 12 Day(s) 4300NA65X16X1010363-4744160

฿ 307.02

HANDY TYPE GRINDERS ROUTER 10 Piece(s) 10 Day(s) 4300Included65X19X1010363-4752190

Loading...

  1. 1

Basic Information

Product Model Related Parts / Products